Skip to main content
Renesas Electronics Corporation
N-Channel Thermal FET 60V 20A 38mohm TO-252/DPAK

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3ZK
Pkg. Code:pkg_7544
Lead Count (#):3
Pkg. Dimensions (mm):6 x 6 x 2.65
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RJF0605JPV-00#Q7)EnglishJapanese
Moisture Sensitivity Level (MSL)1

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Automotive Use
Automotive Qual.Yes
Channels (#)1
FunctionThermal FETs
Gate LevelLogic
ID (A)20
Id max @ 25°C (A)20
Lead CompliantNo
Length (mm)6
MOQ2500
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)40
Pkg. Dimensions (mm)6 x 6 x 2.65
Pkg. TypeMP-3ZK
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)38
RDS (ON) (Max) @4.5V (mohm)50
RDS (ON) (Typical) @ 10V / 8V (mohm)24
RDS (on) (Max) @4V to 4.5V (mohm)50
RDS (on) (Max) @8V to 10V (mohm)38
RDS (on) (ohm) typ. @4V to 4.5V (mohm)34
RDS (on) (ohm) typ. @8V to 10V (mohm)24
Series NameThermal FETs
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
Thickness (mm)2.65
VDSS (Max) (V)60
Width (mm)6

Description

The RJF0605JPV is a power switch MOSFET that can control ON/OFF between drain and source by applying voltage to the gate. The gate of the power MOSFET has a built-in overheat cutoff circuit, which protects against abnormal ambient temperature rises, overpower, and overcurrent. It has the function of protecting the power MOSFET by gate cutoff operation against the heat generated by the MOSFET.