Skip to main content
Pch Thermal FET -60V -10A 65mohm SOP-8 / SOIC-8

Package Information

CAD Model: View CAD Model
Pkg. Type: SOP
Pkg. Code: pkg_6746
Lead Count (#): 8
Pkg. Dimensions (mm): 5 x 4 x 1.75
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 8
Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Application Industrial, Automotive Use
Automotive Qual. Yes
Channels (#) 1
Function Thermal FETs
ID (A) -10
Lead Compliant Yes
Length (mm) 5
MOQ 2500
Mounting Type Surface Mount
Nch/Pch Pch
Pch (W) 2.5
Pkg. Dimensions (mm) 5 x 4 x 1.75
Pkg. Type SOP
Price (USD) $5.2051
Qualification Level Automotive
RDS (ON) (Max) @10V or 8V (mohm) 75
RDS (ON) (Typical) @ 10V / 8V (mohm) 53
RDS (on) (Max) @8V to 10V (mohm) 65
RDS (on) (ohm) typ. @8V to 10V (mohm) 53
Series Name Thermal FETs
Standard Pkg. Type SOP-8 / SOIC-8
Tape & Reel No
Thickness (mm) 1.75
VDSS (Max) (V) -60
Width (mm) 4

Description

This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .