| CAD Model: | View CAD Model |
| Pkg. Type: | MP-3ZK |
| Pkg. Code: | pkg_7544 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 6.5 x 6.1 x 2.65 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 3 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Automotive Use |
| Automotive Qual. | Yes |
| Channels (#) | 1 |
| Function | Thermal FETs |
| ID (A) | -10 |
| Lead Compliant | No |
| Length (mm) | 6 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Pch |
| Pch (W) | 30 |
| Pkg. Dimensions (mm) | 6 x 6 x 2.65 |
| Pkg. Type | MP-3ZK |
| Qualification Level | Automotive |
| RDS (ON) (Max) @10V or 8V (mohm) | 75 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 58 |
| RDS (on) (Max) @8V to 10V (mohm) | 75 |
| RDS (on) (ohm) typ. @8V to 10V (mohm) | 58 |
| Series Name | Thermal FETs |
| Standard Pkg. Type | TO-252 / DPAK |
| Tape & Reel | No |
| Thickness (mm) | 2.65 |
| VDSS (Max) (V) | -60 |
| Width (mm) | 6 |
The RJE0605JPV is a power switch MOSFET that can control ON/OFF between drain and source by applying voltage to the gate. The gate of the power MOSFET has a built-in overheat cutoff circuit, which protects against abnormal ambient temperature rises, overpower, and overcurrent. It has the function of protecting the power MOSFET by gate cutoff operation against the heat generated by the MOSFET.