Skip to main content
Zone/Domain Microcontroller Series

Package Information

CAD Model: View CAD Model
Pkg. Type: BGA373
Pkg. Code:
Lead Count (#): 373
Pkg. Dimensions (mm): 21 x 21 x 2
Pitch (mm): 0.8

Environmental & Export Classifications

ECCN (US) 3A991.a.2
HTS (US) 8542.31.0025
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Family Name RH850
Series Name RH850/U2A
Group Name U2A
CPU Architecture RH850
Main CPU G4MH
Sub CPU No
Floating Point Unit Yes
Bit Length 32
Program Memory (KB) 16384
Data Flash (KB) 576
RAM (KB) 3584
ECC SRAM Yes
Lead Count (#) 373
Pitch (mm) 0.8
Pkg. Dimensions (mm) 21 x 21 x 2
Number of Supply Voltage(s) (#) 3
Supply Voltage (V) 3 - 5.5
I/O Ports 221
DMAC or DTC Yes
DMA (ch) 32
Temperature Sensor (ch) (#) 1
Power-On Reset Yes
Watchdog Timer (ch) 5
DRAM I/F No
3D GPU No
Accelerator No
Temp. Range (°C) -40 to +160
External Interrupt Pins (#) 40
LVD or PVD Yes
Operating Freq (Max) (MHz) 400
Sub-clock (32.768 kHz) No
On-chip Oscillator Yes
Ethernet speed 100Mb/1Gb
Ethernet (ch) 2
EtherCat (ch) (#) 0
USB Ports (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 3
SPI (ch) 9
I2C (#) 2
I3C (ch) 0
CAN (ch) 16
CAN-FD (ch) 16
Wireless No
IrDA No
LIN (#) 24
PWM Output (pin#) 0
32-Bit Timer (ch) 16
16-Bit Timer (ch) (#) 48
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 0
RTC Yes
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 94
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 0
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 0
32-Bit High Res Timer (ch) 0
ADC 94
Advanced Features CAN/CAN FD 16ch, FlexRay 2ch, Ethernet 2ch, ICU (Intelligent Cryptographic Unit)
Asynchronous General Purpose Timer (ch) 0
Bit Size 32
CPU G4MH
DAC No
DMA Yes
Ethernet Yes
Family Name RH850
FlexRay (ch) (#) 2
Group Name U2A
Highest ASIL Level ASIL-D
I / O Supply (V) 3.3V, 5V
Length (mm) 21
Number of core (Main + Checker) 4 + 4
OPAMP (ch) (#) 0
PSI5 (ch) (#) 4
PSI5S (ch) (#) 2
Pkg. Type BGA373
SDHI (ch) 0
SENT (ch) (#) 8
SPI (#) 9
Security & Encryption Yes
Security Level EVITA Full
Standby Mode Yes
Thickness (mm) 2
Timer 16-bit x 48-ch, 32-bit x 26-ch
USBFS (ch) 0
USBHS (ch) 0
Width (mm) 21

Description

The RH850/U2A MCU is the first member of Renesas’ cross-domain MCUs, a new generation of automotive-control devices, designed to address the growing need to integrate multiple applications into a single chip to realize unified electronic control units (ECUs) for the evolving electrical/electronic architecture (E/E architecture). Based on 28 nanometer (nm) process technology, the 32-bit RH850/U2A automotive MCU builds on key functions from Renesas’ RH850/Px Series for chassis control and RH850/Fx Series for body control to deliver improved performance.

This automotive-control MCU is equipped with up to four 400 megahertz (MHz) CPU cores in a dual-core lock-step structure. Each CPU core integrates a hardware-based virtualization-assisted function, which allows multiple software systems with varying ISO 26262 functional safety levels to operate independently without interference during high performance. It also reduces the virtualization overhead to maintain real-time execution. This enables users to integrate multiple ECU functions into a single ECU while maintaining safety, security, and real-time operation requirements.

The MCU includes security functions fulfilling EVITA Full for enhanced protection against cyber-attacks, enabling the device to support safe and rapid Full No-Wait Over-the-Air (OTA) software updates as security requirements evolve.

The RH850/U2A MCU is also equipped with an extensive set of networking interfaces, enabling the MCU to process the large amounts of sensor data being generated by multiple types of sensors in ADAS and autonomous driving functions. This allows customers to support future high-speed network functions and advanced communications throughput requirements.