Skip to main content
Renesas Electronics Corporation
High-end Automotive Microcomputers for Chassis System

Package Information

CAD Model:View CAD Model
Pkg. Type:QFP144
Pkg. Code:pkg_11745
Lead Count (#):144
Pkg. Dimensions (mm):16 x 16 x 1.7
Pitch (mm):

Environmental & Export Classifications

ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Family NameRH850
Series NameRH850/P1x
Group NameP1M
CPU ArchitectureRH850
Main CPUG3M
Sub CPUNo
Floating Point UnitYes
Bit Length32
Program Memory (KB)2048
Data Flash (KB)64
RAM (KB)128
ECC SRAMYes
Lead Count (#)144
Pkg. Dimensions (mm)16 x 16 x 1.7
Number of Supply Voltage(s) (#)2
Supply Voltage (V)3 - 5.5
I/O Ports86
DMAC or DTCYes
DMA (ch)16
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)1
DRAM I/FNo
3D GPUNo
AcceleratorNo
Temp. Range (°C)-40 to +150
External Interrupt Pins (#)13
LVD or PVDYes
Operating Freq (Max) (MHz)160
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speed-
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)6
SPI (ch)5
QSPI (ch)0
OSPI (ch)0
I3C (ch)0
CAN (ch)3
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)2
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)12
16-Bit Timer (ch) (#)48
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)24
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionYes
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC24
Advanced FeaturesChassis systems
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPUG3M
DMAYes
DTC (ch)0
EthernetNo
Family NameRH850
FlexRay (ch) (#)2
Group NameP1M
High-Speed Analog Comparator (ch)0
Highest ASIL LevelASIL-D
Length (mm)16
Low-Power Analog Comparator (ch)0
Number of core (Main + Checker)1 + 1
PSI5 (ch) (#)2
Pkg. TypeQFP144
SENT (ch) (#)6
SPI (#)5
Standby ModeNo
Timer16-bit x 48-ch, 32-bit x 12-ch
USBFS (ch)0
USBHS (ch)0
Width (mm)16

Description

The RH850/P1M microcontroller is low power consumption and it has up to 2 MB flash and up to 128 KB RAM lineup and enhanced motor control timer, CAN interface, digital interface for sensor such as SENT and PSI5 and safety functions such as lockstep CPU, ECC, BIST (Built-in Self Test) and ECM (Error Control Module) and suitable for chassis systems. Furthermore Only 2 MB flash product is built-in ICU-S (Hardware Security Module) as optional.