Skip to main content
High-end Automotive Microcomputers for Chassis System

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_9396
Lead Count (#): 100
Pkg. Dimensions (mm): 14 x 14 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

ECCN (US) 3A991.a.2
HTS (US) 8542.31.0025
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Family Name RH850
Series Name RH850/P1x
Group Name P1M
CPU Architecture RH850
Main CPU G3M
Sub CPU No
Floating Point Unit Yes
Bit Length 32
Program Memory (KB) 1024
Data Flash (KB) 32
RAM (KB) 64
ECC SRAM Yes
Lead Count (#) 100
Pkg. Dimensions (mm) 14 x 14 x 1.7
Number of Supply Voltage(s) (#) 2
Supply Voltage (V) 3 - 5.5
I/O Ports 52
DMAC or DTC Yes
DMA (ch) 16
Temperature Sensor (ch) (#) 1
Power-On Reset Yes
Watchdog Timer (ch) 1
DRAM I/F No
3D GPU No
Accelerator No
Temp. Range (°C) -40 to +150
External Interrupt Pins (#) 13
LVD or PVD Yes
Operating Freq (Max) (MHz) 160
Sub-clock (32.768 kHz) No
On-chip Oscillator Yes
Ethernet speed -
Ethernet (ch) 0
EtherCat (ch) (#) 0
USB Ports (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 5
SPI (ch) 5
QSPI (ch) 0
OSPI (ch) 0
I3C (ch) 0
CAN (ch) 2
CAN-FD (ch) 0
Wireless No
IrDA No
LIN (#) 2
SDHI (ch) 0
PWM Output (pin#) 0
32-Bit Timer (ch) 12
16-Bit Timer (ch) (#) 48
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 0
RTC No
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 19
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 0
OPAMP (ch) (#) 0
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 0
Security & Encryption Yes
12-Bit Timer (ch) 0
32-Bit High Res Timer (ch) 0
ADC 19
Advanced Features Chassis systems
Asynchronous General Purpose Timer (ch) 0
Bit Size 32
CPU G3M
DMA Yes
DTC (ch) 0
Ethernet No
Family Name RH850
FlexRay (ch) (#) 2
Group Name P1M
High-Speed Analog Comparator (ch) 0
Highest ASIL Level ASIL-D
Length (mm) 14
Low-Power Analog Comparator (ch) 0
Number of core (Main + Checker) 1 + 1
PSI5 (ch) (#) 2
Pkg. Type QFP100
SENT (ch) (#) 5
SPI (#) 5
Standby Mode No
Timer 16-bit x 48-ch, 32-bit x 12-ch
USBFS (ch) 0
USBHS (ch) 0
Width (mm) 14

Description

The RH850/P1M microcontroller is low power consumption and it has up to 2 MB flash and up to 128 KB RAM lineup and enhanced motor control timer, CAN interface, digital interface for sensor such as SENT and PSI5 and safety functions such as lockstep CPU, ECC, BIST (Built-in Self Test) and ECM (Error Control Module) and suitable for chassis systems. Furthermore Only 2 MB flash product is built-in ICU-S (Hardware Security Module) as optional.