Skip to main content
Renesas Electronics Corporation
High-end Automotive Microcomputers for Chassis Control

Package Information

CAD Model:View CAD Model
Pkg. Type:BGA292
Pkg. Code:pkg_11517
Lead Count (#):292
Pkg. Dimensions (mm):17 x 17 x 1.9
Pitch (mm):0.8

Environmental & Export Classifications

ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Family NameRH850
Series NameRH850/P1x
Group NameP1H-C
CPU ArchitectureRH850
Main CPUG3M
Sub CPUNo
Floating Point UnitYes
Bit Length32
Program Memory (KB)4096
Data Flash (KB)128
RAM (KB)1088
ECC SRAMYes
Lead Count (#)292
Pkg. Dimensions (mm)17 x 17 x 1.9
Number of Supply Voltage(s) (#)2
Supply Voltage (V)3 - 3.6
DMAC or DTCNo
DMA (ch)16
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)1
DRAM I/FNo
3D GPUNo
AcceleratorNo
Temp. Range (°C)-40 to +150
External Interrupt Pins (#)12
LVD or PVDYes
Operating Freq (Max) (MHz)240
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speed100Mbit
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)8
QSPI (ch)0
OSPI (ch)0
I3C (ch)0
CAN (ch)3
CAN-FD (ch)3
WirelessNo
IrDANo
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)0
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)32
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionYes
SPI (ch)4
LIN (#)4
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC32
Advanced FeaturesChassis systems
Asynchronous General Purpose Timer (ch)0
CPUG3M
DMANo
DTC (ch)0
EthernetNo
Family NameRH850
FlexRay (ch) (#)4
Group NameP1H-C
High-Speed Analog Comparator (ch)0
Highest ASIL LevelASIL-D
I / O Supply (V)3.3V
Length (mm)17
Low-Power Analog Comparator (ch)0
Number of core (Main + Checker)2 + 2
Pkg. TypeBGA292
SENT (ch) (#)8
SPI (#)4
Standby ModeNo
USBFS (ch)0
USBHS (ch)0
Width (mm)17

Description

The RH850/P1H-C Series, a high-end version of the RH850/P1x Series of 32-bit automotive microcontrollers (MCUs), is designed for sensor fusion, gateway, and advanced chassis system applications that will enable the types of advanced systems envisioned in the car of the future. It features 32-bit 2 units RH850G3M lockstep dual core CPUs, security technology, Code Flash, Data Flash, RAM modules, DMA controllers, many communication interfaces that are used in the automotive applications, A/D converters, timer units, etc. It is oriented to the automotive applications which comply with functional safety standard (ISO26262).

Some documents can be released under NDA.

  • Security documentation - Please contact your local sales/FAE team to help with the NDA process and request access to the security documents for you. Alternatively, submit a support ticket.
  • Functional Safety documentation - Request Documents