Skip to main content
Next-Gen Automotive Powertrain Microcontrollers

Package Information

CAD Model: View CAD Model
Pkg. Type: BGA373
Pkg. Code: pkg_11911
Lead Count (#): 373
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

ECCN (US) 3A991.a.2
HTS (US) 8542.31.0025
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Family Name RH850
Series Name RH850/E2x
Group Name E2M
CPU Architecture RH850
Main CPU G4MH
Sub CPU No
Floating Point Unit Yes
Bit Length 32
Program Memory (KB) 8192
Data Flash (KB) 192
RAM (KB) 768
ECC SRAM Yes
Lead Count (#) 373
Number of Supply Voltage(s) (#) 3
Supply Voltage (V) 3 - 5.5
DMA (ch) 32
Temperature Sensor (ch) (#) 1
Power-On Reset Yes
Watchdog Timer (ch) 2
External Memory Bus (bit) 32
3D GPU No
Accelerator FXU
Temp. Range (°C) -40 to +150
External Interrupt Pins (#) 8
LVD or PVD Yes
Operating Freq (Max) (MHz) 400
Sub-clock (32.768 kHz) No
On-chip Oscillator Yes
Ethernet speed Yes
Ethernet (ch) 1
EtherCat (ch) (#) 0
USB Ports (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 17
SPI (ch) 6
QSPI (ch) 0
OSPI (ch) 0
I3C (ch) 0
CAN (ch) 0
CAN-FD (ch) 5
Wireless No
IrDA No
LIN (#) 6
SDHI (ch) 0
PWM Output (pin#) 0
32-Bit Timer (ch) 114
16-Bit Timer (ch) (#) 36
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 0
RTC No
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 80
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 26
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 0
OPAMP (ch) (#) 0
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 0
12-Bit Timer (ch) 0
32-Bit High Res Timer (ch) 0
ADC 80
Advanced Features Engine Control, Transmission
Asynchronous General Purpose Timer (ch) 0
Bit Size 32
CPU G4MH
DTC (ch) 0
Delta-Sigma A/D Converter No
Ethernet Yes
Family Name RH850
Flash Memory (KB) 8192
FlexRay (ch) (#) 2
Group Name E2M
High-Speed Analog Comparator (ch) 0
Highest ASIL Level ASIL-D
Low-Power Analog Comparator (ch) 0
Number of core (Main + Checker) 2 + 2
PSI5S (ch) (#) 1
Pkg. Type BGA373
SENT (ch) (#) 17
SPI (#) 6
Security & Encryption Yes
Standby Mode No
Timer 16-bit x 36-ch, 32-bit x 114-ch
USBFS (ch) 0
USBHS (ch) 0

Description

The RH850/E2M microcontrollers operate at 400 MHz and are equipped with large-capacity code flash and RAM of the highest speed class, which is necessary for real-time control. By leveraging multiple G4MH cores, the RH850/E2M supports even more advanced functionality, and many built-in functions such as security functions for Evita Medium and functional safety (ISO 26262) functions make it easier to get certification. Over The Air (OTA) updating for automatically updating software wirelessly to a safer control program is also supported.