Skip to main content
Renesas Electronics Corporation
Automotive Microcontrollers for Engine Control

Package Information

CAD Model:View CAD Model
Pkg. Type:BGA304
Pkg. Code:
Lead Count (#):304
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Family NameRH850
Series NameRH850/E1x
Group NameE1M-S
CPU ArchitectureRH850
Main CPUG3M
Sub CPUYes
Floating Point UnitYes
Bit Length32
Program Memory (KB)4096
Data Flash (KB)64
RAM (KB)352
ECC SRAMYes
Lead Count (#)304
Pkg. TypeBGA304
Number of Supply Voltage(s) (#)3
Supply Voltage (V)3 - 5.5
DMA (ch)16
Temperature Sensor (ch) (#)0
Power-On ResetYes
Watchdog Timer (ch)2
DRAM I/FNo
3D GPUNo
AcceleratorNo
Temp. Range (°C)-40 to +150
External Interrupt Pins (#)8
LVD or PVDYes
Operating Freq (Max) (MHz)320
Operating Freq of Sub CPU (Max)80
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)4
SPI (ch)4
QSPI (ch)0
OSPI (ch)0
I3C (ch)0
CAN (ch)0
CAN-FD (ch)4
WirelessNo
IrDANo
LIN (#)1
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)112
16-Bit Timer (ch) (#)28
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)48
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)8
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC48
Advanced FeaturesEngine Control, Transmission
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPUG3M
Delta-Sigma A/D ConverterYes
EthernetNo
Family NameRH850
FlexRay (ch) (#)1
Group NameE1M-S
High-Speed Analog Comparator (ch)0
I / O Supply (V)5V
Length (mm)19
Low-Power Analog Comparator (ch)0
Number of core (Main + Checker)1 + 1
PSI5 (ch) (#)0
PSI5S (ch) (#)0
SENT (ch) (#)0
SPI (#)4
Security & EncryptionNo
Standby ModeYes
Timer16-bit x 28-ch, 32-bit x 112-ch
USBFS (ch)0
USBHS (ch)0

Description

For new designs, please use the successor product RH850/E1M-S2.

The RH850/E1M-S is suitable for engine control. The CPU core of the RH850/E1M-S is a high-performance RH850 G3M core. It has many built-in functions for realizing functional safety (ISO 26262) that facilitate certification.