Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

FemtoClock 3 Wireless 2-Channel Ultra-Low Phase Noise Synchronizer and Jitter Attenuator with 8 Outputs
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BJG64
Lead Count (#):64
Pkg. Dimensions (mm):7.0 x 7.0 x 1.09
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeCABGA
Lead Count (#)64
Carrier TypeReel
Qty. per Reel (#)3000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
Core Voltage (V)1.8V, 3.3V
Input Freq (MHz)5.0E-7 - 1000
Input TypeCML, Crystal, HCSL, LVCMOS, LVDS, LVPECL
Inputs (#)4
Length (mm)7
Longevity2040 Apr
MOQ3000
Moisture Sensitivity Level (MSL)3
Output Banks (#)8
Output Freq Range (MHz)5.0E-7 - 1000
Output TypeHCSL, LVCMOS, LVDS
Output Voltage (V)1.8V
Outputs (#)8
Phase Jitter Max RMS (ps)0.05
Phase Jitter Typ RMS (ps)0.018
Pitch (mm)0.8
Pkg. Dimensions (mm)7.0 x 7.0 x 1.09
Product CategoryFemtoClock 3, Jitter Attenuators
Reel Size (in)13
Tape & ReelYes
Thickness (mm)1.09
Width (mm)7
Wireless1

Description

The RC38208 is a high-performance, small form factor, low-power jitter attenuator, multi-frequency clock synthesizer, and digitally controlled oscillator (DCO) designed for critical applications such as 4G/5G RF transceivers and high-speed SerDes. It belongs to Renesas' high-performance FemtoClock™ 3 wireless family. It generates clocks with ultra-low in-band phase noise and spurious signals, achieving jitter below 18fs RMS, making it ideal for 112Gbps and 224Gbps SerDes. The RC38208 can manage up to three synchronization domains, supporting CPRI/eCPRI and synchronization methods like IEEE 1588, Synchronous Ethernet (SyncE), GPI, or GNSS. With up to four frequency domains, it simplifies system clock generation, while integrated LDOs provide superior PSRR, reducing PCB complexity. This makes it an excellent choice for applications such as timing for optical front-end DAC/ADC and DSP, reference clocks for high-speed SerDes, 5G distribution units, and high-performance DCO for PTP-based clocks.