Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
150V, 190A, 3.9mΩ, REXFET-1 N-Channel Power MOSFET in TOLT

Package Information

CAD Model:View CAD Model
Pkg. Type:TOLT
Pkg. Code:
Lead Count (#):16
Pkg. Dimensions (mm):9.90 x 15.00 x 2.30
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)8541.29.0095
RoHS (RBE039N15R1SZPW#KB0)EnglishJapanese

Product Attributes

Pkg. TypeTOLT
Lead Count (#)16
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)5500
Country of AssemblyCHINA
Country of Wafer FabricationCHINA
FunctionPower MOSFETs
Gate LevelStandard
ID (A)190
Id max @ 25°C (A)190
Lead CompliantNo
Length (mm)15
MOQ1300
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)319
Pkg. Dimensions (mm)9.90 x 15.00 x 2.30
Qg typ (nC)76
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)3.9
RDS (ON) (Typical) @ 10V / 8V (mohm)3.2
Series NameREXFET-1
Simulation Model AvailableYes
Standard Pkg. TypeTOLT
Tape & ReelYes
Thickness (mm)2.3
VDSS (Max) (V)150
VGSS (V)20
Vgs (off) (Max) (V)3.7
Width (mm)9.9

Description

The RBE039N15R1SZPW N-channel power MOSFET features REXFET-1 split-gate technology and is offered in a TOLT package. The TOLT package features top-side cooling for ultra-compact and optimal thermal performance.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and switching capability, making it ideal for high-power and high-frequency applications.