NEW
| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | L2U |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.90 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA4892553GNP#AA5) | Download |
| Pkg. Type | QFN |
| Lead Count (#) | 32 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | MALAYSIA, TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Absolute Cell Voltage Measurement Accuracy | ±10mV Max (°C to 60°C) |
| Advanced Features | 5 HVGPIO's (i.e. LEDs for SOC) |
| Cell Balancing FETs | None |
| Cells Supported (#) | 3 - 5 |
| Charge/Discharge FET Arrangement | None |
| Charge/Discharge FET Control | No |
| Charge/Discharge FET Location | N/A |
| Comm. Interface | I2C |
| Daisy Chain | No |
| Description | 3-5 Cell Battery Monitor |
| GPI+GPIOs (#) | 5 |
| IS (mA) | 0.09 |
| Implementation | Pack |
| Integrated Charge/Discharge FET Drive | No |
| Integrated Current Sense/Detection | Wakeup Only |
| Integrated Regulator Output/Reference Output | 3.3V |
| Integrated Temperature Sense | Yes |
| Internal ADC (bits) | 12 |
| Length (mm) | 4 |
| MOQ | 490 |
| Pack Voltage (Op) | 6 - 27 |
| Parametric Category | Battery Protectors, Monitors & Balancers |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.90 |
| Price (USD) | $1.8576 |
| Qualification Level | Standard |
| Quality Level | Standard |
| SHDN ICC | (max) 1 µA |
| Series Cells | 3 to 5 Cells |
| Sleep/Reset Mode Current (µA) | 2 |
| Stand Alone Capable | No |
| Thickness (mm) | 0.9 |
| Width (mm) | 4 |
The RAA489255 is a 3-cell-to-5-cell battery monitor optimized for packs with MCU control, providing battery health monitoring. It measures pack voltage, cell voltage, external temperature, and internal temperature under serial instructions from the master. System and internal checks continuously track device health and system status. The RAA489255 uses an I²C interface with cyclic redundancy check (CRC) for reliable MCU communication and provides six open‑drain high‑voltage GPIOs to drive LEDs or blow fuses.
With an average idle current of 85 µA, the RAA489255 minimizes power consumption to maximize battery storage and discharge life. The board is offered in a compact 32‑pin 4mm × 4mm QFN package for efficient integration.