| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | L2U |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.90 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA489220AGNP#AA5) | Download |
| Pkg. Type | QFN |
| Lead Count (#) | 32 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN |
| Cell Balancing FETs | None |
| Cells Supported (#) | 4 - 10 |
| Charge/Discharge FET Arrangement | Both |
| Charge/Discharge FET Control | Yes |
| Charge/Discharge FET Location | Low Side |
| Daisy Chain | No |
| GPI+GPIOs (#) | 1 |
| IS (mA) | 0.11 |
| Integrated Charge/Discharge FET Drive | Yes |
| Integrated Current Sense/Detection | Low Side |
| Integrated Regulator Output/Reference Output | 3.3V |
| Integrated Temperature Sense | Yes |
| Internal ADC (bits) | 16 |
| Length (mm) | 4 |
| MOQ | 4900 |
| Pack Voltage (Op) | 5 - 44 |
| Parametric Category | Battery Protectors, Monitors & Balancers |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.90 |
| Price (USD) | $2.99036 |
| Qualification Level | Standard |
| SHDN ICC | 3 |
| Sleep/Reset Mode Current (µA) | 3 |
| Stand Alone Capable | State Machine |
| Thickness (mm) | 0.9 |
| Width (mm) | 4 |
The RAA489220 is a highly integrated 4 to 10-cell battery front-end ideal for industrial applications requiring safety, flexible operation, and low-side protection FETs. The RAA489220 monitors cell and battery voltages, temperatures, and current, supports both an auto-scan mode and programmed scan sequence, provides internal self and system checks, can respond to fault conditions autonomously, and includes other helpful features like a fuse blow, and load and charge detection. For applications like power tools, vacuums, and garden tools, the RAA489220 is a perfect compromise between cost, size, and function.