| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NCV20 |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 3.5 x 3.5 x 0.85 |
| Pitch (mm): | 0.5 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Type | VFQFPN |
| Automotive Qual. | Yes |
| Interface | SENT, I2C, ZACwire™ (OWI) |
| Temp. Range (°C) | -40 to 165°C |
| Country of Assembly | THAILAND |
| Country of Wafer Fabrication | TAIWAN |
| Adj. Analog Gain | 1 - 912 |
| Carrier Type | Reel |
| Description | QFN20L |
| Function | Resistive SSC |
| Input Type | Single-bridge, 2 Temperature Channel |
| Lead Count (#) | 20 |
| Length (mm) | 3.5 |
| MOQ | 5000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.5 x 3.5 x 0.85 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 5000 |
| Qualification Level | Automotive |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Resolution (bits) | 18 |
| Sample Rate Max (KHz) | 5 |
| Supply Voltage (V) | 4.5 - 5.5 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.85 |
| Width (mm) | 3.5 |
The RAA2S4261 is a top-tier automotive sensor signal conditioner (SSC) with SENT or I2C output, designed for precise amplification and correction of differential bridge sensor signals. It offers exceptional precision and reliability with outstanding analog pre-amplification and sensor offset correction, making it adaptable to nearly all resistive bridges. The advanced signal processing utilizes a 16-bit RISC microcontroller for accurate conditioning calculations, and data stored in nonvolatile memory. Reliable data transmission is ensured through a digital SENT interface, providing dependable transmission via a single output pin. Built for tough environments, the product features robust protection circuitry, excellent electromagnetic compatibility, and comprehensive diagnostic capabilities. Additionally, the RAA2S4261 supports end-of-line calibration and offers an OWI or I2C interface for straightforward configuration and calibration.