Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG72
Lead Count (#):72
Pkg. Dimensions (mm):10.0 x 10.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeVFQFPN
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
FunctionOptical Sensor
Input Channels32
InterfaceSPI
Lead Count (#)72
Length (mm)10
MOQ2500
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 1.0
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Qualification LevelAutomotive
Reel Size (in)13
Supply Voltage (V)3.3 - 5
Tape & ReelYes
Temp. Range (°C)-40 to 105°C
Thickness (mm)1
Width (mm)10

Description

The RAA2L6060 LiDAR control and data acquisition IC comprises a multi-channel LiDAR frontend for object detection in automotive and industrial applications. It uses the Time of Flight (ToF) principle of light pulses reflected by one or more objects. The timing module sends out trigger pulses to control one or more light emitters. The reflected light pulses are detected by the external common cathode photo array or silicon photomultiplier array and applied to the RAA2L6060 automotive LiDAR data acquisition IC.

Each RAA2L6060 IC has 32 parallel light acquisition channels to amplify, sample, and post-process the reflected light pulses into a multi-dimensional image of the surroundings. The SYNC feature allows operation in master/slave mode to increase the resolution to 64 parallel light acquisition channels by using two RAA2L6060 ICs. A 50MHz Quad-SPI interface transmits the pre-processed acquisition traces to a microcontroller for further post-processing, object detection, and object classification.