Skip to main content
LCD Video Processor with Decoder, LVDS, TTL, MIPI, Improved Upscaling Engine, and Video Integrity Diagnostic

Package Information

CAD Model: View CAD Model
Pkg. Type: LQFP
Pkg. Code: QRZ
Lead Count (#): 128
Pkg. Dimensions (mm): 14.00 x 14.00 x 1.40
Pitch (mm): 0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (RAA278840B3HFP#HA0) Download

Product Attributes

Lead Count (#) 128
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Country of Assembly TAIWAN
Country of Wafer Fabrication TAIWAN
ADC Input Frequency (MHz) 27
CCFL/LED Controller No
CVBS Input Yes (single ended or differential)
Color Enhancement Yes
Comb Filter 2D
De-Interlacer 2D
Digital RGB/Y CbCr Input 24 bit + 8 bit
Dual View Output No
External OSD No
ISO 26262 (Functional Safety) QM
LVDS Input Yes (2CH)
LVDS Output Yes (2CH)
Length (mm) 14
MIPI-CSI2 input Yes
MOQ 500
Memory Support No
OSD Colors 16 Colors / 16-bit Pallette
OSD Font RAM 512
OSD Type Font / SPI bitmap
Output Resolution (Max) 1080p (1920x1080)
PIP No
Pitch (mm) 0.4
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.40
Pkg. Type LQFP
Qualification Level AEC-Q100 Grade 2
S-Video Input No
SCART Input No
Secondary Output MIPI-CSI2
TCON Output No
TTL Output No
Temp. Range (°C) -40 to +105°C
Thickness (mm) 1.4
Touch-screen Controller No
Width (mm) 14
YPbPr Input No

Description

The RAA278840 is a highly integrated LCD video processor that incorporates many of the features required to create a cost-effective multipurpose LCD system. The features include a high-quality 2D comb NTSC/PAL/SECAM video decoder that supports single-ended or differential composite video inputs, two TTL digital input interfaces, two LVDS Open LDI input interfaces, a MIPI-CSI2 input interface, and an EEPROM/SPI interface. The outputs include a dual-channel LVDS Open LDI panel interface and a separate MIPI-CSI2. This device can support input resolutions up to 1080p and can drive LCD panels up to 1920x1080. The video processing capabilities include arbitrary H/V scaling using a high-quality scaler and de-interlacer engine, panoramic scaling, image mirroring, image adjustment and enhancement using 10-bit per color processing, black and white stretch, a versatile OSD, and much more. Also, the RAA278840 has a multi-feature image integrity diagnostic capability to dynamically determine if the input video is corrupted. The feature set and versatility of this device make it an ideal solution for automotive LCD applications.