Skip to main content
Renesas Electronics Corporation
LCD Video Processor with Decoder, LVDS, TTL, MIPI, Improved Upscaling Engine, and Video Integrity Diagnostic

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:QRZ
Lead Count (#):128
Pkg. Dimensions (mm):14.0 x 14.0 x 1.40
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA2788403HFP#AA0)Download

Product Attributes

Lead Count (#)128
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
ADC Input Frequency (MHz)27
CCFL/LED ControllerNo
CVBS InputYes (single ended or differential)
Color EnhancementYes
Comb Filter2D
De-Interlacer2D
Digital RGB/Y CbCr Input24 bit + 8 bit
Dual View OutputNo
External OSDNo
ISO 26262 (Functional Safety)QM
LVDS InputYes (2CH)
LVDS OutputYes (2CH)
Length (mm)14
MIPI-CSI2 inputYes
MOQ90
Memory SupportNo
OSD Colors16 Colors / 16-bit Pallette
OSD Font RAM512
OSD TypeFont / SPI bitmap
Output Resolution (Max)1080p (1920x1080)
PIPNo
Pitch (mm)0.4
Pkg. Dimensions (mm)14.0 x 14.0 x 1.40
Pkg. TypeLQFP
Qualification LevelAEC-Q100 Grade 2
S-Video InputNo
SCART InputNo
Secondary OutputMIPI-CSI2
TCON OutputNo
TTL OutputNo
Thickness (mm)1.4
Touch-screen ControllerNo
Width (mm)14
YPbPr InputNo

Description

The RAA278840 is a highly integrated LCD video processor that incorporates many of the features required to create a cost-effective multipurpose LCD system. The features include a high-quality 2D comb NTSC/PAL/SECAM video decoder that supports single-ended or differential composite video inputs, two TTL digital input interfaces, two LVDS Open LDI input interfaces, a MIPI-CSI2 input interface, and an EEPROM/SPI interface. The outputs include a dual-channel LVDS Open LDI panel interface and a separate MIPI-CSI2. This device can support input resolutions up to 1080p and can drive LCD panels up to 1920x1080. The video processing capabilities include arbitrary H/V scaling using a high-quality scaler and de-interlacer engine, panoramic scaling, image mirroring, image adjustment and enhancement using 10-bit per color processing, black and white stretch, a versatile OSD, and much more. Also, the RAA278840 has a multi-feature image integrity diagnostic capability to dynamically determine if the input video is corrupted. The feature set and versatility of this device make it an ideal solution for automotive LCD applications.