Skip to main content
Renesas Electronics Corporation
Ultra-Low Dropout, Low VIN, Ultra-Low Noise, High PSRR, 3A LDO with 500mV Reference

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LAH
Lead Count (#):20
Pkg. Dimensions (mm):3.5 x 3.5 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA214035GNP#MC0)Download

Product Attributes

Pkg. TypeQFN
Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Country of AssemblyMALAYSIA, THAILAND
Country of Wafer FabricationKOREA
Fixed Output Voltage OptionNo
Length (mm)3.5
MOQ3000
Noise (10Hz to 100kHz) (μVrms)7
PGOOD OutputYes
PSRR (db)60
Parametric CategoryLinear Regulators (LDO)
Pitch (mm)0.5
Pkg. Dimensions (mm)3.5 x 3.5 x 0.90
Qualification LevelStandard
Reference Output Voltage (V)0.5
Temp. Range (°C)-40 to +105°C
Thickness (mm)0.9
Width (mm)3.5

Description

The RAA214035 is an ultra-low noise, high PSRR, low dropout regulator capable of sourcing up to 3A of load current with only 180mV dropout voltage. It operates from an input voltage of 1.1V for very low voltage applications to 6.5V. The RAA214035 has an ultra-low output noise and high PSRR without a feed-forward capacitor. It only requires a single 1µF noise-reduction capacitor to achieve 7µVRMS output noise, making it great for noise-sensitive and space-constrained applications.