Skip to main content
Renesas Electronics Corporation
360MHz Arm Cortex-M85 Based Entry-Line Microcontroller with Helium and TrustZone

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_11744
Lead Count (#):144
Pkg. Dimensions (mm):20 x 20 x 1.4
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0025
RoHS (R7FA8E1AFDCFB#UA0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeFull Tray (Tray)
Family NameRA
Series NameRA8
Group NameRA8E1
CPU ArchitectureArm
Main CPUArm Cortex-M85
Sub CPUNo
Floating Point UnitDouble/Single/Half
Bit Length32
Program Memory (KB)1024
Data Flash (KB)12
RAM (KB)544
ECC SRAMYes
Lead Count (#)144
Pkg. TypeLQFP
Pitch (mm)0.5
Pkg. Dimensions (mm)20 x 20 x 1.4
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.68 - 3.6
I/O Ports106
DMAC or DTCDMAC&DTC
DMA (ch)8
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)2
External Memory Bus (bit)No
DRAM I/FSDRAM
3D GPUNo
AcceleratorNo
MOQ60
Temp. Range (°C)Tj = -40 to +105
External Interrupt Pins (#)16
LVD or PVDYes
Operating Freq (Max) (MHz)360
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speed10M/100M
Ethernet (ch)1
EtherCat (ch) (#)0
USB Ports (#)1
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)6
SPI (ch)2
QSPI (ch)0
OSPI (ch)1
I2C (#)2
I3C (ch)0
CAN (ch)0
CAN-FD (ch)2
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)20
32-Bit Timer (ch)8
16-Bit Timer (ch) (#)4
8-Bit Timer (ch)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)13
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)1
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)2
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)8-bit
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)2
Security & EncryptionUnique ID, TRNG
Debug InterfaceJTAG/SWD
Moisture Sensitivity Level (MSL)3
Assembly LocationCHINA
Wafer Fab LocationTAIWAN
12-Bit Timer (ch)0
16-bit Enhanced Timer (ch)0
16-bit High Res Timer (ch)0
32-Bit High Res Timer (ch)0
32-Bit ULPT (ch)2
ADC12-bit x 3-ch
Asynchronous General Purpose Timer (ch)2
Bit Size32
CAN InterfaceCAN FD x 2ch
CPUArm Cortex-M85
DAC12-bit x 1-ch
DMADMAC x 8ch, DTC
DTC (ch)1
Delta-Sigma A/D ConverterNo
EthernetYes
Family NameRA
Group NameRA8E1
High-Speed Analog Comparator (ch)2
Lead CompliantYes
Length (mm)20
Low-Power Analog Comparator (ch)0
MIPI Interfaces (DSI/CSI)No
NPUNo
Pb (Lead) FreeYes
Price (USD)$8.14333
QSPI Interface (#)0
SPI (#)2
Suggested KitsFPB-RA8E1
Tape & ReelNo
Thickness (mm)1.4
Timer32-bit GPT x 6-ch, 16-bit GPT x 4-ch, 32-bit ULPT x 2ch
Width (mm)20

Description

The RA8E1 MCU Group features entry-line 32-bit microcontrollers (MCU) based on the Arm® Cortex®-M85 (CM85) core with Helium and TrustZone®, delivering breakthrough performance of 6.39 CoreMarks/MHz, with fully deterministic, low-latency, real-time operation that enables customers’ most demanding application needs. These are general-purpose MCUs and address diverse high-performance and compute-intensive applications in industrial automation, home appliances, smart home, consumer, building/home automation, and medical/healthcare market segments.

The RA8E1 MCUs integrate the high-performance CM85 core with memory, multiple external interfaces and an optimized peripheral set that addresses the needs of price-sensitive applications. RA8E1 MCUs are available in 100 and 144-pin LQFP packages, to serve the needs of a broad range of high-performance applications. 

The RA8E1 MCUs are fully supported by the RA Flexible Software Package and a comprehensive set of hardware and software development tools.