Skip to main content
Renesas Electronics Corporation
16-bit Microcontrollers with R8C CPU Core (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_7475
Lead Count (#):32
Pkg. Dimensions (mm):7 x 7 x 1.7
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

ADC10-bit x 12-ch
Bit Size16
CAN (ch)0
CPUR8C
DAC8-bit x 2-ch
DMAYes
Data Flash (KB)4
EthernetNo
Family NameR8C
I/O Ports27
LVD or PVDYes
Lead Count (#)32
Length (mm)7
Operating Freq (Max) (MHz)20
Pkg. Dimensions (mm)7 x 7 x 1.7
Program Memory (KB)16
RAM (KB)1.5
RTCNo
Supply Voltage (V)2.7 - 5.5
Temp. Range (°C)-40 to +85°C
Timer8-bit x 2-ch, 16-bit x 3-ch
Width (mm)7

Description

The R8C/33G, R8C/33H Group is supported only for customers who have already adopted these products.

The R8C/33G Group, R8C/33H Group of single-chip MCUs incorporates the R8C CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/33G Group has data flash (1KB × 4 blocks) with the background operation (BGO) function.