Skip to main content
16-bit Microcontrollers with R8C CPU Core (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LSSOP
Pkg. Code: pkg_447
Lead Count (#): 20
Pkg. Dimensions (mm): 6.5 x 4.4 x 1.45
Pitch (mm): 0.65

Environmental & Export Classifications

RoHS (R5F21321ANSP#W5) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Carrier Type Embossed Tape
DMA No
Ethernet No
Family Name R8C
LVD or PVD No
Lead Compliant Yes
Lead Count (#) 20
Length (mm) 6
MOQ 2500
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 6 x 4 x 1.45
Pkg. Type LSSOP
RTC No
Tape & Reel No
Thickness (mm) 1.45
Width (mm) 4

Description

The R8C/32A Group is supported only for customers who have already adopted these products. The RL78/G11 Group is recommended for new designs.

The R8C/32A Group of single-chip MCUs incorporates the R8C CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/32A Group has data flash (1KB × 4 blocks) with the background operation (BGO) function.