Skip to main content
16-bit Microcontrollers with R8C CPU Core (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LQFP
Pkg. Code: pkg_7475
Lead Count (#): 32
Pkg. Dimensions (mm): 7 x 7 x 1.7
Pitch (mm): 0.8

Environmental & Export Classifications

RoHS (R5F21266SDFP#X6) EnglishJapanese
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

RAM (KB) 1.5
Lead Count (#) 32
Temp. Range (°C) -40 to +85
ADC 10-bit x 12-ch
Bit Size 16
CPU R8C
DMA No
Data Flash (KB) 0
Ethernet No
Family Name R8C
I/O Ports 25
LVD or PVD Yes
Lead Compliant Yes
Length (mm) 7
MOQ 1000
Moisture Sensitivity Level (MSL) 3
Operating Freq (Max) (MHz) 20
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 7 x 7 x 1.7
Pkg. Type LQFP
Program Memory (KB) 32
RTC Yes
Supply Voltage (V) 2.2 - 5.5
Tape & Reel No
Thickness (mm) 1.7
Timer 8-bit x 3-ch, 16-bit x 1-ch
Width (mm) 7

Description

The R8C/26 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.

These MCUs are fabricated using a high-performance silicon gate CMOS process, embedding the R8C/Tiny Series CPU core, and are packaged in a 52-pin molded-plastic LQFP or a 64-pin molded-plastic FLGA. It implements sophisticated instructions for a high level of instruction efficiency. With 1Mb of address space, they are capable of executing instructions at high speed. Furthermore, the R8C/25 Group has on-chip data flash (1KB x 2 blocks). The difference between the R8C/24 Group and R8C/25 Group is only the presence or absence of data flash. Their peripheral functions are the same.