Skip to main content
Renesas Electronics Corporation
16-bit Microcontrollers with R8C CPU Core (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:SDIP
Pkg. Code:pkg_424
Lead Count (#):20
Pkg. Dimensions (mm):19 x 6 x 4.5
Pitch (mm):

Environmental & Export Classifications

RoHS (R5F21181DD#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

RAM (KB)0.375
Lead Count (#)20
Temp. Range (°C)-20 to +85
Bit Size16
CPUR8C
Carrier TypeTube
DMANo
Data Flash (KB)0
EthernetNo
Family NameR8C
I/O Ports13
LVD or PVDYes
Lead CompliantYes
Length (mm)19
MOQ1
Operating Freq (Max) (MHz)20
Pb (Lead) FreeYes
Pkg. Dimensions (mm)19 x 6 x 4.5
Pkg. TypeSDIP
Program Memory (KB)4
RTCNo
Supply Voltage (V)2.7 - 5.5
Tape & ReelNo
Thickness (mm)4.5
Timer8-bit x 2-ch, 16-bit x 1-ch
Width (mm)6

Description

The R8C/18 Group is supported only for customers who have already adopted these products. The RL78/G12 Group is recommended for new designs.

This MCU is built using the high-performance silicon gate CMOS process using the R8C/Tiny Series CPU core and is packaged in a 20-pin plastic molded LSSOP. This MCU operates using sophisticated instructions featuring a high level of instruction efficiency. With 1Mb of address space, it is capable of executing instructions at high speed. Furthermore, the data flash ROM (1KB × 2 blocks) is embedded in the R8C/17 group. The difference between the R8C/16 and R8C/17 groups is only the existence of the data flash ROM. Their peripheral functions are the same.