Skip to main content
Integrated Driver – MOSFET Drmos

Package Information

CAD Model: View CAD Model
Pkg. Type: HVQFN
Pkg. Code: pkg_1736
Lead Count (#): 40
Pkg. Dimensions (mm): 6 x 6 x 0.95
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 40
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Lead Compliant Yes
Length (mm) 6
MOQ 2500
Mounting Type Surface Mount
Pkg. Dimensions (mm) 6 x 6 x 0.95
Pkg. Type HVQFN
Qualification Level Industrial
Tape & Reel No
Thickness (mm) 0.95
Width (mm) 6

Description

Renesas Electronics offers SiP products with integrated MOSFETs to enable easy configuration of high-performance multi-phase power supplies. They combine in a single package either controller, driver, and MOSFETs or driver and MOSFETs. These products make it easy to build a high-performance DC/DC converter while reducing stray capacitance and inductance, and achieving higher mounting density.

 .