Skip to main content
Renesas Electronics Corporation
8-bit 8ch D/A Converter with Buffer Amplifiers for I²C BUS (Corresponds to Fast mode)

Package Information

CAD Model:View CAD Model
Pkg. Type:HWQFN
Pkg. Code:pkg_1731
Lead Count (#):20
Pkg. Dimensions (mm):4 x 4 x 0.8
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0040
RoHS (R2A20158NP#W5)EnglishJapanese

Product Attributes

Lead Count (#)20
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationD/A Converter
Icc (Typical) (mA)0.4
Io (mA)2
Lead CompliantYes
Length (mm)4
MOQ2500
Output I/VV
Pkg. Dimensions (mm)4 x 4 x 0.8
Pkg. TypeHWQFN
Remarks2.7 to 5.5V
Resolution (bits)8
Supply Voltage (V)3 - 5
Supply Voltage Vs Range3 to 5
Tape & ReelNo
Thickness (mm)0.8
Width (mm)4

Description

The R2A20158NP is an integrated circuit semiconductor of CMOS structure with 8 channels of built in D/A converters with output buffer operational amplifiers. It is the electrical characteristic improvement version of the M62393. The input is 2-wires serial method is used for the transfer format of digital data to allow connection with a microcomputer with minimum wiring. This IC corresponds to Fast mode of I2C BUS standard. The output buffer operational amplifier employs AB class output circuit with sync and source drive capacity of 1. 0mA or more, and it operates in the whole voltage range from Vcc to ground. Maximum 8 ICs can be connected to a bus by using 3-chip select pins, so that it is possible to handle up to 64 channels analog data.