Skip to main content
Renesas Electronics Corporation
8-bit 4ch D/A Converter with Buffer Amplifiers for I²C BUS (Corresponds to Fast mode)

Package Information

CAD Model:View CAD Model
Pkg. Type:HWSON
Pkg. Code:pkg_1734
Lead Count (#):8
Pkg. Dimensions (mm):2 x 2 x 0.8
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0040
RoHS (R2A20154NS#W5)EnglishJapanese
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Pb (Lead) FreeYes
ApplicationD/A Converter
Icc (Typical) (mA)0.8
Io (mA)2
Lead CompliantYes
Length (mm)2
MOQ5000
Output I/VV
Pkg. Dimensions (mm)2 x 2 x 0.8
Pkg. TypeHWSON
Remarks2.7 to 5.5V Builtin Power On Reset
Resolution (bits)8
Supply Voltage (V)3 - 5
Supply Voltage Vs Range3 to 5
Tape & ReelNo
Thickness (mm)0.8
Width (mm)2

Description

The R2A20154 is an integrated circuit semiconductor of CMOS structure with 4 channels of built in D/A converters with output buffer operational amplifiers. It is the electrical characteristic improvement version of the M62334. The input is 2-wires serial method is used for the transfer format of digital data to allow connection with a microcomputer with minimum wiring. This IC corresponds to Fast mode of I²C BUS standard. The output buffer operational amplifier employs AB class output circuit with sync and source drive capacity of 1. 0mA or more, and it operates in the whole voltage range from Vcc to ground.