Skip to main content
Renesas Electronics Corporation
8-bit 2ch D/A Converter with Buffer Amplifiers for I²C BUS (Corresponds to Fast mode)

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_1154
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 2.03
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0040
RoHS (R2A20152SP#W5)EnglishJapanese
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Pb (Lead) FreeYes
ApplicationD/A Converter
Icc (Typical) (mA)0.5
Io (mA)2
Lead CompliantYes
Length (mm)5
MOQ2500
Output I/VV
Pkg. Dimensions (mm)5 x 4 x 2.03
Pkg. TypeSOP
Remarks2.7 to 5.5V Builtin Power On Reset
Resolution (bits)8
Supply Voltage (V)3 - 5
Supply Voltage Vs Range3 to 5
Tape & ReelNo
Thickness (mm)2.03
Width (mm)4

Description

The R2A20152 is an integrated circuit semiconductor of CMOS structure with 2 channels of built in D/A converters with output buffer operational amplifiers. It is the characteristic improvement version of M62332. The input interface is I²C Bus serial data method, and connects with a microcomputer with minimum wiring. It conforms FAST-MODE of I²C BUS Specifications. The output circuit is composed of buffer operational amplifier with sync and source drive capacity of 1. 0 mA or more, and it operates in the whole voltage range from VCC to ground.