Skip to main content
Renesas Electronics Corporation
256Kb Advanced LPSRAM (32k word x 8-bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_441
Lead Count (#):28
Pkg. Dimensions (mm):18 x 8 x 2.4
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
RoHS (R1LV5256ESP-5SI#B0)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Access Time (ns)55
Density (Kb)256
Lead CompliantYes
Lead Count (#)28
Length (mm)18
MOQ1
Memory Capacity (kbit)256
Memory Density0.256
Organization32K x 8
Organization (bit)x 8
Organization (kword)32
Pb (Lead) FreeYes
Pkg. Dimensions (mm)18 x 8 x 2.4
Pkg. TypeSOP
RemarksSingle Chip Select (CS#)
Replacement ProductR1LV5256ESP-5SI#B1
Replacement RemarkAssembly site transfer to serve the objective of stable supply
Supply Voltage (V)2.7 - 3.6
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)2.4
Width (mm)8

Description

The R1LV5256E is a low-voltage 256-Kbit static RAM organized as 32, 768-word by 8-bit, fabricated by Renesas' high-performance 0.15µm CMOS and TFT technologies. The R1LV5256E realizes higher density, higher performance, and low-power consumption. The device is suitable for memory applications where simple interfacing, battery operation, and battery backup are the important design objectives. It has been packaged in 28-pin SOP and 28-pin TSOP.