Skip to main content
Renesas Electronics Corporation
4Mb Advanced LPSRAM (512-kword × 8-bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOP(32)
Pkg. Code:pkg_11790
Lead Count (#):32
Pkg. Dimensions (mm):21 x 10 x 1.2
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041
Pb (Lead) FreeYes

Product Attributes

Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)3
Assembly LocationMALAYSIA, TAIWAN
Wafer Fab LocationJAPAN
Access Time (ns)55
Density (Kb)4000
Lead CompliantYes
Lead Count (#)32
Length (mm)21
MOQ1000
Memory Capacity (kbit)4000
Memory Density4
Organization512K x 8
Organization (bit)x 8
Organization (kword)512
Pb (Lead) FreeYes
Pkg. Dimensions (mm)21 x 10 x 1.2
Pkg. TypeTSOP(32)
Price (USD)$12.37141
RemarksSingle Chip Select (CS#)
Replacement Remarkconsolidation of part-names and/or Back-end site change etc
Supply Voltage (V)4.5 - 5.5
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.2
Width (mm)10

Description

The R1LP0408D is a 4-Mbit static RAM organized as 512-kword × 8-bit, fabricated by Renesas' high-performance CMOS and TFT technologies. The R1LP0408D realizes higher density, higher performance, and low-power consumption. The device offers low-power standby power dissipation. Therefore, it is suitable for battery backup systems. It is offered in 32-pin SOP and 32-pin TSOP packages.