Skip to main content
Two-Wire Serial Interface 512k EEPROM (64-kword × 8-bit)

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code: pkg_10216
Lead Count (#): 8
Pkg. Dimensions (mm): 4.4 x 3 x 1.1
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
RoHS (R1EX24512BTAS0I#U0) EnglishJapanese
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Application Industrial
Clock frequency (kHz) 1000
Family Name Serial EEPROM
Interface I2C bus
Lead Compliant Yes
Lead Count (#) 8
Length (mm) 3
MOQ 3000
Memory Capacity (kbit) 512
Organization (bit) x 8
Organization (kword) 64
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 3 x 4 x 1.1
Pkg. Type TSSOP
Replacement Remark Difficulty in maintaining stable and continuous supply due to aging manufacturing equipment.
Supply Voltage (V) 1.8 - 5.5
Tape & Reel No
Thickness (mm) 1.1
Width (mm) 4

Description

The R1EX24512B is a two-wire serial interface EEPROM (Electrically Erasable and Programmable ROM). It realizes high-speed, low-power consumption, and a high level of reliability by employing advanced MONOS memory technology and the CMOS process, and low-voltage circuitry technology. It also has a 128-byte page programming function to make its write operation faster.