Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:pkg_10216
Lead Count (#):8
Pkg. Dimensions (mm):3 x 4 x 1.1
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
RoHS (R1EX24002ATAS0I#U0)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Country of AssemblyPHILIPPINES, VIETNAM
Country of Wafer FabricationJAPAN
ApplicationIndustrial
Clock frequency (kHz)400
Family NameSerial EEPROM
InterfaceI2C bus
Lead CompliantYes
Lead Count (#)8
Length (mm)3
MOQ3000
Memory Capacity (kbit)2
Organization (bit)x 8
Organization (kword)0.256
Pb (Lead) FreeYes
Pkg. Dimensions (mm)3 x 4 x 1.1
Pkg. TypeTSSOP
Price (USD)$0.71024
Replacement RemarkDifficulty in maintaining stable and continuous supply due to aging manufacturing equipment.
Supply Voltage (V)1.8 - 5.5
Tape & ReelNo
Thickness (mm)1.1
Width (mm)4

Description

The R1EX24xxx series are two-wire serial interface EEPROM (Electrically Erasable and Programmable ROM). They realize high-speed, low-power consumption, and a high level of reliability by employing advanced MONOS memory technology and the CMOS process, and low-voltage circuitry technology. They also have a 16-byte page programming function to make their write operation faster.