Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_9035
Lead Count (#):28
Pkg. Dimensions (mm):18 x 8 x 2.5
Pitch (mm):

Environmental & Export Classifications

RoHS (R1EV58064BSCNBI#B2)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeEmbossed Tape
Access Time (ns)100
ApplicationConsumer/Industrial
Family NameParallel EEPROM
InterfaceParallel
Lead CompliantYes
Lead Count (#)28
Length (mm)18
MOQ1
Memory Capacity (kbit)64
Moisture Sensitivity Level (MSL)3
Organization (bit)x 8
Organization (kword)8
Pb (Lead) FreeYes
Pkg. Dimensions (mm)18 x 8 x 2.5
Pkg. TypeSOP
Tape & ReelNo
Thickness (mm)2.5
Width (mm)8

Description

Support is limited to customers who have already adopted these products.

Renesas Electronics’ R1EV58064BxxN series and R1EV58064BxxR series are electrically erasable and programmable EEPROM’s organized as 8192-word  8-bit. They have realized high speed, low power consumption and high reliability by employing advanced MONOS memory technology and CMOS process and circuitry technology. They also have a 64-byte page programming function to make their write operations faster.