| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP |
| Pkg. Code: | WC0016AA |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 1.78 x 1.78 x 0.3 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | WLCSP |
| Lead Count (#) | 16 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Wireless Standard | NFC Forum Reader/Writer, Wireless charging protocol based on NFC Forum Wireless Charging Technical Specification Version 2.2 |
| Pb (Lead) Free | Yes |
| Application | Wireless Charging |
| Comm. Interface | I2C |
| Device Functions | WLC Listener |
| Integrated Battery Charger | Yes |
| Length (mm) | 1.78 |
| MOQ | 4000 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 1.78 x 1.78 x 0.3 |
| Protocol | NFC Forum Reader/Writer, Wireless charging protocol based on NFC Forum Wireless Charging Technical Specification Version 2.0 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 4000 |
| Software Support | NON-OS SDK |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 0.3 |
| Width (mm) | 1.78 |
The PTX30W is an efficient single-chip NFC Receiver for NFC wireless charging applications including bi-directional data transfer. The PTX30W is a highly integrated solution for NFC-based wireless charging systems combining power harvesting, wireless power negotiation, and charging of a Lithium-Ion battery in a single chip.
The integration reduces the required number of external components. Combined with its RF performance it is well suited for integration into space constrained devices enabling fast charging and maximum flexibility in the system design.