Skip to main content
Highly Integrated NFC WLC Listener Including Optional I²C Host Interface and Low Drop-Out Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:WC0016AA
Lead Count (#):16
Pkg. Dimensions (mm):1.78 x 1.78 x 0.3
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWLCSP
Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Wireless StandardNFC Forum Reader/Writer, Wireless charging protocol based on NFC Forum Wireless Charging Technical Specification Version 2.2
Pb (Lead) FreeYes
ApplicationWireless Charging
Comm. InterfaceI2C
Device FunctionsWLC Listener
Integrated Battery ChargerYes
Length (mm)1.78
MOQ4000
Pb Free Categorye1 SnAgCu
Pitch (mm)0.4
Pkg. Dimensions (mm)1.78 x 1.78 x 0.3
ProtocolNFC Forum Reader/Writer, Wireless charging protocol based on NFC Forum Wireless Charging Technical Specification Version 2.0
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)4000
Software SupportNON-OS SDK
Tape & ReelYes
Thickness (mm)0.3
Width (mm)1.78

Description

The PTX30W is an efficient single-chip NFC Receiver for NFC wireless charging applications including bi-directional data transfer. The PTX30W is a highly integrated solution for NFC-based wireless charging systems combining power harvesting, wireless power negotiation, and charging of a Lithium-Ion battery in a single chip.

The integration reduces the required number of external components. Combined with its RF performance it is well suited for integration into space constrained devices enabling fast charging and maximum flexibility in the system design.