Skip to main content
Renesas Electronics Corporation
High-Efficiency, High-Performance, High-Power NFC WLC Frontend Solution with Multi-Protocol Reader Function

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:QW0056AA
Lead Count (#):56
Pkg. Dimensions (mm):7.0 x 7.0 x 0.75
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)56
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ApplicationWireless Charging
Comm. InterfaceSPI
Device FunctionsWLC Poller
Length (mm)7
MOQ3000
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)7.0 x 7.0 x 0.75
ProtocolNFC Forum Reader/Writer, Wireless charging protocol based on NFC Forum Wireless Charging Technical Specification Version 2.0
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Software SupportNON-OS SDK
Tape & ReelYes
Thickness (mm)0.75
Width (mm)7
Wireless StandardNFC Forum Reader/Writer, Wireless charging protocol based on NFC Forum Wireless Charging Technical Specification Version 2.1

Description

The PTX130W is a powerful and efficient NFC transmitter system-on-chip (SoC) for NFC wireless charging applications alongside data communication. PTX130W features improved key performance parameters such as output power and Rx sensitivity (-80dBc ). While eliminating EMC filter and matching components the PTX130W enables simple integration and compact design without the complexity associated with existing solutions (dual resonating circuits composed by EMC filter and antenna). The superior RF performance of PTX130W enables small antenna design, fast charging, and allows flexible placement of Poller and Listener antennas.