| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| Absolute max. rated Power Supply Voltage (V) | 7 |
| Breakdown Voltage (BV) (kV rms) | 2.5 |
| CMTI min. (kV/µs) | 15 |
| Channels (#) | 2 |
| Creepage Distance (mm) | 4 |
| Data Speed (bps) | 1 Mbps |
| ICCH max. (mA) | 4 |
| ICCL max. (mA) | 6 |
| IFHL (Max) (mA) | 5 |
| Io (mA) | 25 |
| Isolation Voltage (Vrms) | 2500 |
| Lead Compliant | Yes |
| Longevity | 2031 Dec |
| MOQ | 1500 |
| Output Type | Open Collector |
| RL at tpHL, tpLH (kohm) | 0.35 |
| SW PWD max. (ns) | 200 |
| Safety Standard UL (UL1577) | Approved |
| Tape & Reel | No |
| Target applications | PoE(Power over Ethernet), Measuring instrument, Controller, FA network |
| VCC (V) | 7 |
| VOL max. (V) | 0.6 |
| field__pwd_max_ns | 200 |
| tPHL (Max) (μs) | 0.5 |
| tPHL/tPLH max. (ns) | 500/700 |
| tPLH (Max) (μs) | 0.7 |
The PS9822-1 and PS9822-2 are active-low type high-speed photocouplers that use a GaAlAs light-emitting diode on the input side and a photodetector IC that includes a photodiode and a signal processor on the same chip on the output side. The PS9822-1, -2 are high-speed digital output type photocouplers designed specifically for low circuit current. The PS9822-2 is suitable for high density applications.