Skip to main content
Renesas Electronics Corporation
1 Mbps Open Collector Output Type 8-PIN SSOP (SO-8) High-speed Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Absolute max. rated Power Supply Voltage (V)7
Breakdown Voltage (BV) (kV rms)2.5
CMTI min. (kV/µs)15
Channels (#)1
Creepage Distance (mm)4
Data Speed (bps)1 Mbps
ICCH max. (mA)2
ICCL max. (mA)3
IFHL (Max) (mA)5
Io (mA)25
Isolation Voltage (Vrms)2500
Lead CompliantYes
Longevity2030 Dec
MOQ20
Output TypeOpen Collector
Price (USD)$4.5892
RL at tpHL, tpLH (kohm)0.35
SW PWD max. (ns)200
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsPoE(Power over Ethernet), Measuring instrument, Controller, FA network
VCC (V)7
VOL max. (V)0.6
field__pwd_max_ns200
tPHL (Max) (μs)0.5
tPHL/tPLH max. (ns)500/700
tPLH (Max) (μs)0.7

Description

The PS9822-1 and PS9822-2 are active-low type high-speed photocouplers that use a GaAlAs light-emitting diode on the input side and a photodetector IC that includes a photodiode and a signal processor on the same chip on the output side. The PS9822-1, -2 are high-speed digital output type photocouplers designed specifically for low circuit current. The PS9822-2 is suitable for high density applications.