Skip to main content
Renesas Electronics Corporation
1 Mbps, Open Collector Output, for Intelligent Power Module Drive 8-pin DIP High-speed Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Absolute max. rated Power Supply Voltage (V)4.5
Breakdown Voltage (BV) (kV rms)5
CMTI min. (kV/µs)15
CTR Range (%)44 - 44
Channels (#)1
Creepage Distance (mm)8
DC IFLH max. (mA)5
IFHL (Max) (mA)5
Io (mA)15
Isolation Voltage (Vrms)5000
Lead CompliantYes
LogicActive Low
Longevity2031 Dec
MOQ50
Output TypeOpen Collector
Price (USD)$2.21333
RemarksVcc indicates Shiga product data
SW PDD max. (ns)650
SW PWD max. (ns)650
Safety Standard BSI (BS EN IEC 62368-1)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsIPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices
VCC (V)25
field__pwd_max_ns650
tPHL (Max) (μs)0.5
tPHL/tPLH max. (ns)500/750
tPLH (Max) (μs)0.75

Description

The PS9513, PS9513L1, PS9513L2 and PS9513L3 are optically coupled isolators containing an AlGaAs LED on the input side and a photo diode and a signal processing circuit on the output side on one chip. The PS9513 is designed specifically for high common mode transient immunity (CMR) and low pulse width distortion with operating temperature. It is suitable for IPM drive. The PS9513L1 is lead bending type for long creepage distance. The PS9513L2 is lead bending type for long creepage distance (Gull-wing) for surface mount. The PS9513L3 is lead bending type (Gull-wing) for surface mounting.