Skip to main content
Renesas Electronics Corporation
0.6 A Output Current, High CMR, IGBT Gate Drive, 6-PIN SDIP Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)5
CMTI min. (kV/µs)50
Channels (#)1
Creepage Distance (mm)8
DC IFLH max. (mA)5
IFLH (Max) (mA)5
IOL/IOH (Peak) (A)0.6
Isolation Voltage (Vrms)5000
Lead CompliantYes
Longevity2030 Dec
MOQ20
Peak Output Current IPK (A)0.6
Price (USD)$4.40748
SW PDD max. (ns)80
SW PWD max. (ns)50
SW tPLH, tPHL max. (ns)150
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Supply Voltage (V)10 - 30
Tape & ReelNo
Target applicationsIGBT, Power MOSFET Gate Driver, Industrial inverter, AC Servo
VCC-VEE (Max) (V)35
tPHL (Max) (μs)0.15
tPLH (Max) (μs)0.15
tf (Typical) (µs)0.007

Description

The PS9307AL and PS9307AL2 are optical coupled isolators containing a GaAlAs LED on the input side and a photo diode, a signal processing circuit and power MOSFETs on the output side on one chip. The PS9307AL and PS9307AL2 are in 6-pin plastic SDIP (Shrink Dual In-line Package). The PS9307AL2 has 8 mm creepage distance. The mount area of 6-pin plastic SDIP is half size of 8-pin DIP. The PS9307AL and PS9307AL2 are designed specifically for high common mode transient immunity (CMR) and high switching speed. It is suitable for driving IGBTs and MOS FETs. The PS9307AL is lead bending type (Gull-wing) for surface mounting. The PS9307AL2 is lead bending type for long creepage distance (Gull-wing) for surface mount.