| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| Breakdown Voltage (BV) (kV rms) | 5 |
| CMTI min. (kV/µs) | 50 |
| Channels (#) | 1 |
| Creepage Distance (mm) | 8 |
| DC IFLH max. (mA) | 5 |
| IFLH (Max) (mA) | 5 |
| IOL/IOH (Peak) (A) | 0.6 |
| Isolation Voltage (Vrms) | 5000 |
| Lead Compliant | Yes |
| Longevity | 2030 Dec |
| MOQ | 20 |
| Peak Output Current IPK (A) | 0.6 |
| Price (USD) | $5.103 |
| SW PDD max. (ns) | 80 |
| SW PWD max. (ns) | 50 |
| SW tPLH, tPHL max. (ns) | 150 |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Supply Voltage (V) | 10 - 30 |
| Tape & Reel | No |
| Target applications | IGBT, Power MOSFET Gate Driver, Industrial inverter, AC Servo |
| VCC-VEE (Max) (V) | 35 |
| tPHL (Max) (μs) | 0.15 |
| tPLH (Max) (μs) | 0.15 |
| tf (Typical) (µs) | 0.007 |
The PS9307AL and PS9307AL2 are optical coupled isolators containing a GaAlAs LED on the input side and a photo diode, a signal processing circuit and power MOSFETs on the output side on one chip. The PS9307AL and PS9307AL2 are in 6-pin plastic SDIP (Shrink Dual In-line Package). The PS9307AL2 has 8 mm creepage distance. The mount area of 6-pin plastic SDIP is half size of 8-pin DIP. The PS9307AL and PS9307AL2 are designed specifically for high common mode transient immunity (CMR) and high switching speed. It is suitable for driving IGBTs and MOS FETs. The PS9307AL is lead bending type (Gull-wing) for surface mounting. The PS9307AL2 is lead bending type for long creepage distance (Gull-wing) for surface mount.