Skip to main content
High-Speed Analog Output

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
RoHS (PS8821-1-V-F3-AX) EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pb (Lead) Free Yes
Breakdown Voltage (BV) (kV rms) 2.5
CTR Range (%) 20 - 20
IF at CTR (mA) 16
Io (mA) 8
Lead Compliant Yes
MOQ 1500
RL at tpHL, tpLH (kohm) 1.8
Tape & Reel No
Target applications Computer and peripheral manufactures, General inverter, Substitutions for relays and pulse transformers, Switching power supply
VCC (V) 7
tPHL (Max) (μs) 0.6
tPLH (Max) (μs) 0.9

Description

Support is limited to customers who have already adopted these products.

High-speed analog output photocouplers (optocouplers) are optically coupled isolators containing a GaAlAs LED on the input side and a PIN photodiode and high-speed amplifier transistor on the output side in a single chip.