| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (PS8821-1-F3-AX) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pb (Lead) Free | Yes |
| Breakdown Voltage (BV) (kV rms) | 2.5 |
| CTR Range (%) | 20 - 20 |
| IF at CTR (mA) | 16 |
| Io (mA) | 8 |
| Lead Compliant | Yes |
| MOQ | 1500 |
| RL at tpHL, tpLH (kohm) | 1.8 |
| Tape & Reel | No |
| Target applications | Computer and peripheral manufactures, General inverter, Substitutions for relays and pulse transformers, Switching power supply |
| VCC (V) | 7 |
| tPHL (Max) (μs) | 0.6 |
| tPLH (Max) (μs) | 0.9 |
Support is limited to customers who have already adopted these products.
High-speed analog output photocouplers (optocouplers) are optically coupled isolators containing a GaAlAs LED on the input side and a PIN photodiode and high-speed amplifier transistor on the output side in a single chip.