Skip to main content
High Collector to Emitter Voltage 4-PIN Ultra Small Flat-lead Photocoupler

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8541.49.8000
RoHS (PS2933-1-AX) EnglishJapanese

Product Attributes

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Country of Assembly JAPAN
Country of Wafer Fabrication JAPAN
Breakdown Voltage (BV) (kV rms) 2.5
CTR 4500
CTR (Max)% 4500
CTR (min)% 400
CTR Range (%) 400 - 400
Channels (#) 1
Creepage Distance (mm) 4
IC @25 °C (A) 0.06
IC max (mA) 60
IF at CTR (mA) 1
IF at CTR (mA) 1
Isolation Voltage (Vrms) 2500
Lead Compliant Yes
MOQ 50
Price (USD) $2.70205
SW tf Typ. (µs) 5
SW tr Typ. (µs) 20
Safety Standard BSI (BS EN IEC 62368-1) Approved
Safety Standard UL (UL1577) Approved
Tape & Reel No
Target applications DC-DC converter, Power supply, PLC, Modem, Communication devices
VCE at CTR (V) 2
VCE at CTR (V) 2
VCEO (V) 350
VCEO max (mA) 350
tf (Typical) (µs) 5

Description

The PS2933-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor in one package for high density mounting applications. An ultra small flat-lead package has been provided which realizes a reduction in mounting area of about 30% compared with the PS28xx series.