Features
- Ultra small and thin package (12-pin ultra shrink SOP, Pin pitch 0.8 mm, 4.4 (L) × 5.6 (W) × 2.5 (H))
- Common lead anode, cathode, collector common
- High current transfer ratio (CTR = 200% TYP. @ IF = ±1mA)
- High isolation voltage (BV = 1 500 Vr.m.s.)
- Pb-Free product
- Ordering number of tape product: PS2845-4A-F3: 2 500 pcs/reel
- Safety standards UL approved: UL1577, Single protecion
Description
The PS2845-4A is an optically coupled isolator containing GaAs light emitting diodes and NPN silicon phototransistors. This product includes four channels in a single package for high-density mounting applications. The PS2845-4A is the world's smallest class of photocouplers and realizes about 50% reduction in mounting area compared with the PS280x and PS281x Series.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 4 |
| VCEO max (mA) | 70 |
| IC max (mA) | 20 |
| Isolation Voltage (Vrms) | 1500 |
| CTR (min)% | 100 |
| CTR (Max)% | 400 |
| IF at CTR (mA) | 1 |
| VCE at CTR (V) | 0.4 |
| SW ton Typ. (µs) | 20 |
| SW toff Typ. (µs) | 110 |
| Creepage Distance (mm) | 4 |
| Safety Standard UL (UL1577) | Approved |
Applied Filters:
Loading