Skip to main content
Renesas Electronics Corporation
LOW Input Current, High CTR 4, 16-PIN SSOP Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)2.5
CTR400
CTR (Max)%400
CTR (min)%100
CTR Range (%)100 - 100
Channels (#)4
Creepage Distance (mm)4.5
IC @25 °C (A)0.04
IC max (mA)40
IF at CTR (mA)1
IF at CTR (mA)1
Isolation Voltage (Vrms)2500
Lead CompliantYes
Longevity2030 Dec
MOQ10
Price (USD)$5.299
SW tf Typ. (µs)5
SW toff Typ. (µs)5
SW ton Typ. (µs)7
SW tr Typ. (µs)4
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsPLC, Hybrid IC, Power supply, OA, Measuring instrument, Modem, Communication devices
VCE at CTR (V)5
VCE at CTR (V)5
VCEO (V)40
VCEO max (mA)40
tf (Typical) (µs)5

Description

The PS2811-1 and PS2811-4 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor in a plastic SSOP for high density applications. The package is a Shrink SOP (Small Outline Package) type for high density mounting applications.