Skip to main content

Features

  • High isolation voltage (BV = 2 500 Vr.m.s.)
  • Small and thin package (4, 16-pin SSOP, Pin pitch 1.27 mm)
  • High collector to emitter voltage (VCEO : 80 V)
  • AC input response
  • Ordering number of tape product: PS2805C-1-F3, PS2805C-4-F3
  • Pb-Free product
  • Safety standards
    UL approved: UL1577, Single protection
    CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation
    BSI approved: BS EN 62368-1, Basic/Supplementary insulation
    (PS2805C-1 only)
    VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS2805C-1 and PS2805C-4 are optically coupled isolators containing a GaAs light-emitting diode and an NPN silicon phototransistor in a plastic SSOP for high-density applications to realize an excellent cost performance. This package has a shield effect to cut off ambient light.

Parameters

AttributesValue
Channels (#)4
VCEO max (mA)80
IC max (mA)30
Isolation Voltage (Vrms)2500
CTR (min)%50
CTR (Max)%400
IF at CTR (mA)5
VCE at CTR (V)5
SW tr Typ. (µs)5
SW tf Typ. (µs)7
SW ton Typ. (µs)10
SW toff Typ. (µs)7
Creepage Distance (mm)4.5
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Applications

  • Programmable logic controllers
  • OA equipment
  • Measuring instruments
  • Hybrid IC

Applied Filters: