Skip to main content
Renesas Electronics Corporation
DC Input, Single DIP Photocoupler Operating Ambient Temperature 110°C

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000
RoHS (PS2561D-1Y-V-A)EnglishJapanese

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN, TAIWAN
Country of Wafer FabricationJAPAN
Breakdown Voltage (BV) (kV rms)5
CTR400
CTR (Max)%400
CTR (min)%50
CTR Range (%)50 - 50
Channels (#)1
Creepage Distance (mm)7
I/O TypeDC/Single
IC @25 °C (A)0.05
IC max (mA)50
IF at CTR (mA)5
IF at CTR (mA)5
Isolation Voltage (Vrms)5000
Lead CompliantYes
Longevity2031 Dec
MOQ100
Price (USD)$0.35803
SW tf Typ. (µs)5
SW tr Typ. (µs)3
Safety Standard BSI (BS EN IEC 62368-1)Approved
Safety Standard CQC (GB4943.1)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsPower supply, Telephone, FAX, FA, OA equipment
VCE at CTR (V)5
VCE at CTR (V)5
VCEO (V)80
VCEO max (mA)80
tf (Typical) (µs)5

Description

The PS2561D-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. The PS2561D-1 is in a plastic DIP (Dual In-line Package) and the PS2561DL-1 is lead bending type (Gull-wing) for surface mount. The PS2561DL1-1 is lead bending type for long creepage distance. The PS2561DL2-1 is lead bending type for long creepage distance (Gull-wing) for surface mount.