Skip to main content
High Collector to Emitter Voltage High Isolation Voltage MULTI Photocoupler Series

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8541.49.8000
RoHS (PS2533-1-V-A) EnglishJapanese

Product Attributes

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Country of Assembly JAPAN
Country of Wafer Fabrication JAPAN
Breakdown Voltage (BV) (kV rms) 5
CTR 6500
CTR (Max)% 6500
CTR (min)% 1500
CTR Range (%) 1500 - 1500
Channels (#) 1
Creepage Distance (mm) 7
IC @25 °C (A) 0.15
IC max (mA) 150
IF at CTR (mA) 1
IF at CTR (mA) 1
Isolation Voltage (Vrms) 5000
Lead Compliant Yes
Longevity 2031 Dec
MOQ 100
Price (USD) $0.91606
SW tf Typ. (µs) 100
SW tr Typ. (µs) 100
Safety Standard BSI (BS EN IEC 62368-1) Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved
Safety Standard UL (UL1577) Approved
Safety Standard VDE (EN IEC 60747-5-5) Approved
Tape & Reel No
Target applications Telephone, Exchange, FAX, Modem
VCE at CTR (V) 2
VCE at CTR (V) 2
VCEO (V) 350
VCEO max (mA) 350
tf (Typical) (µs) 100

Description

The PS2533-1 and PS2533L-1 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington connected phototransistor. The PS2533-1 is in a plastic DIP (Dual In-line Package) and the PS2533L-1 is lead bending type (Gull-wing) for surface mount.