Skip to main content
Renesas Electronics Corporation
High Collector to Emitter Voltage High Isolation Voltage MULTI Photocoupler Series

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)5
CTR6500
CTR (Max)%6500
CTR (min)%1500
CTR Range (%)1500 - 1500
Channels (#)1
Creepage Distance (mm)7
IC @25 °C (A)0.15
IC max (mA)150
IF at CTR (mA)1
IF at CTR (mA)1
Isolation Voltage (Vrms)5000
Lead CompliantYes
Longevity2031 Dec
MOQ100
Price (USD)$1.00987
SW tf Typ. (µs)100
SW tr Typ. (µs)100
Safety Standard BSI (BS EN IEC 62368-1)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsTelephone, Exchange, FAX, Modem
VCE at CTR (V)2
VCE at CTR (V)2
VCEO (V)350
VCEO max (mA)350
tf (Typical) (µs)100

Description

The PS2533-1 and PS2533L-1 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington connected phototransistor. The PS2533-1 is in a plastic DIP (Dual In-line Package) and the PS2533L-1 is lead bending type (Gull-wing) for surface mount.