Skip to main content
Renesas Electronics Corporation
Programmable Multi-Channel PMIC Solution for Intel Broxton Atom™

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NHG100
Lead Count (#):100
Pkg. Dimensions (mm):9.0 x 9.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)100
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
LDOs7
Qty. per Reel (#)3000
Tape & ReelYes
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye4 NiPdAu
Temp. Range (°C)-40 to 85°C
Advanced FeaturesScalable output current, Sleep modes, Programmable Sequencing
Comm. InterfaceI2C, SVID, DIF/DIO
FunctionPMIC
GPIOs (#)15
Input Voltage (Max) (V)5.25
Input Voltage (Min) (V)3.135
Input Voltage Range (V)3.135 - 5.25
Length (mm)9
MOQ3000
Output Voltage (V)0.5V
Outputs (#)15
Package Area (mm²)81
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.5
Pkg. Dimensions (mm)9.0 x 9.0 x 0.85
Pkg. TypeVFQFPN
Prog. InterfaceTSPI
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.135 - 5.25
Switching Frequency (MHz)2 - 2
Switching Regulators7
Thickness (mm)0.85
Width (mm)9

Description

The P91E0A is a programmable, multi-channel power management IC (PMIC) designed to meet high performance requirements and provide high-feature integration to minimize system board area and BOM cost. The PMIC includes subsystems for voltage regulation, power sequencing management, A/D conversion, GPIOs, PWMs, and others. The P91E0A is factory programmable for application-specific sequencing and output voltage requirements. The device supports the serial voltage ID (SVID) interface for VCC, VNN, and VDDQ (optional). The output current capability of the P91E0A solution can be increased by adding Renesas' intelligent P9148A distributed power units (DPU).